Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Shielded Cat8 cable connects 25G/40G equipment in your top-of-the-line 40GBase-T data center.
  • Certified Cat8 S/FTP patch cord rated for 40 Gbps networks—4x faster than Cat6a
  • Supports PoE to save you expense and effort of powering PoE devices individually
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • White PVC jacket allows fast, easy identification in a crowded rack or workstation

Features

High-Speed Cat8 S/FTP Ethernet Cable Up to 4 Times Faster Than Cat6a
This certified Cat8 cable transmits 40 Gbps data, voice and audio/video through high-speed 40G equipment, including network switches, modems, routers, adapters, hubs and patch panels. Not only is its 40 Gbps data transfer speed four times that of Cat6a cable, but this Cat8 cable also supports bandwidth up to 2 GHz (2000 MHz) for carrying information and streaming video with no lag.
Supports Power over Ethernet (PoE) to Cut Down on Power Supplies
Because this Cat8 shielded cable supports PoE, it can supply the power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. You can also install PoE devices in locations distant from power outlets, such as high on walls, ceilings or poles.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
EMI (electromagnetic interference) and RFI (radio frequency interference) line noise is a common cause of performance problems. The 22 AWG S/FTP (shielded foiled twisted pair) cable’s foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.
Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief provides extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat8 patch cable features a durable white PVC jacket. The color-coding allows easy, fast identification in a crowded rack, patch panel or workstation, preventing the cable from becoming accidentally disconnected.

Package Includes

  • N272-010-WH Cat8 25G/40G-Certified Snagless Shielded Ethernet Cable (RJ45 M/M), White, 10-ft. (3.05 m)
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332249760
TechnologyPoE; Cat8
CONNECTIONS
PoE Capability  60W (802.3bt)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingNickel
Contact Plating  Gold
PoE TypeType 3 PoE++/UPoE (60W, IEEE 802.3bt)
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingS/FTP
Cable Outer Diameter (OD)8.0 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge22 AWG
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0-90% non-condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard1000 MHz
Maximum Bandwidth as Tested1200 MHz
Network Compatibility40 Gbps
IEEE Standards Supported802.3bt
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.