Part Number: N082-004-WH TAA
- Ideal for non-premise audio/video, voice or Ethernet data wiring installations
- Compatible with common keystone jacks, including Cat5e, Cat6, and Cat6a
- Flame-resistant ABS UL94V-0 construction designed to last long in your décor
- Cabling routes through a rear shot to enable flush installation against a wall or ceiling
- Mounting hardware and double-sided tape included for installation practically anywhere
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332249647 |
| Technology | Cat5/5e; Cat6 |
| Country/Region | Global |
CONNECTIONS
| Number of Ports | 4 |
PHYSICAL
| Color | White |
| Material of Construction | ABS |
| Total Number of Ports | 4 |
| Unit Dimensions (hwd / in.) | 9.690 x 6.880 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% (Non-Condensing) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |