Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Pre-configured self-contained Cat6 surface-mount box provides up to four RJ45 connections in applications where in-wall installation is impossible. Recommended for audio/video, voice and Ethernet applications.

  • Uses standard 110 IDC punchdown termination
  • Recommended for use with 22–26 AWG Cat5e/6 cabling
  • Termination blocks color-coded for T568A/B wiring compatibility
  • Durable ABS UL 94V-0 flame-retardant housing designed to last
  • 4 RJ45 jacks with gold-plated contacts for maximum conductivity
  • 3-year limited warranty

Overview

The N236-004-WH Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box features four RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat5e/6 audio/video, voice or Ethernet network. The ABS UL 94V-0 flame-retardant housing mounts practically anywhere, including a wall or baseboard, using the included mounting screws or double-sided adhesive tape.

Just snap open the top cover to terminate up to four 22–26 AWG Cat5e/6 copper cables using a standard 110 IDC punchdown tool (such as N046-000). The termination blocks are color-coded for easy T568A or T568B wiring. Zip ties are included for neatly securing the cables to the Cat6 surface-mount box, which features rear routing slots to allow the box to be installed flush against a wall or ceiling.

Snap the cover back on, and connect up to four Cat5e/6 cables to the pre-installed RJ45 keystone jacks with 50-micron gold-plated contacts for maximum conductivity and minimum data loss. The N236-004-WH offers great flexibility in placement, especially in applications where in-wall box and wire installation is impossible.

Features

4-Port Surface-Mount Box Completes A/V, Voice and Ethernet Applications
  • Connect up to 4 Cat5e/6 cables to pre-installed RJ45 keystone jacks
  • 50 μm gold-plated contacts for maximum conductivity
  • Durable ABS UL 94V-0 flame-retardant housing designed to last
  • Complies with ANSI/TIA/EIA 568B standards

Ideal for Applications in Which In-Wall Installation Is Impossible
  • Recommended for use with 22–26 AWG Cat5e/6 cabling
  • Uses standard 110 IDC punchdown termination
  • Termination blocks color-coded for T568A/B wiring compatibility
  • Zip ties included for neatly securing cables through rear routing slots

Easy to Mount Almost Anywhere
  • Mounting screws and double-sided tape are included

Package Includes

  • N236-004-WH Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box
  • (2) Double-sided tape
  • (4) Cable ties
  • (2) Mounting screws
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332206978
TechnologyCat5/5e; Cat6
Country/RegionGlobal
CONNECTIONS
Number of Ports4
PHYSICAL
ColorWhite
Total Number of Ports4
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m) N200-003-WH N200-003-WH Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m)
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m) N200-006-WH N200-006-WH Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m) N201-003-WH N201-003-WH Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m) N201-006-WH N201-006-WH Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m)
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA N222-01K-WH N222-01K-WH Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.