Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DisplayPort extender kit with transmitter and receiver extends a 4K signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with multi-channel audio
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Extends the touchscreen ability of interactive flat-panel monitors
  • Transmitter’s local HDMI port shows you the 4K image being displayed at the other end
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

DisplayPort Extender for Digital Signage in Schools, Trade Shows and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional AV cables allow.

Extends a 4K AV Transmission up to 230 ft.
The B127A-1A1-BDBDA extends 4K signals from a DisplayPort source to a DisplayPort monitor up to 230 feet (70 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H HDMI repeater or B127A-110-BH transceiver (both sold separately) to the application, you can extend the signal up to 400 feet (122 meters) or 460 feet (140 meters), respectively.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-1A1-BDBDA supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. Built-in equalization allows you to fine-tune the image quality at the remote display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. 

Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable (such as P568- or P569-Series). This port does not support multi-resolution capabilities, so the connected monitor must also support 4K at 60 Hz to function properly.

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers either the transmitter or receiver over Cat6 cable. Connect the included power supply at either end to power the entire installation. LEDs on both the transmitter and receiver light up to indicate the system is receiving power and a signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.

DIP Switches Extend Your Choice of USB or IR
The DIP switches on both the transmitter and receiver can be adjusted to let you choose from the USB 1.1 or bi-directional IR functions. Choose to control the source device via keyboard and mouse or IR remote control from the display end of the installation. Only one function can be extended at a time.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver work right out of the box with no software required. Mounting hardware is included for installing both units on a wall, pole or 19-inch rack. Connect the transmitter to the source and the receiver to the display with user-supplied DisplayPort cables (such as P580-Series). Then, connect the two units with user-supplied Cat6 Ethernet cable (such as N202-Series).

TAA-Compliant for GSA Schedule Purchases
The B127A-1A1-BDBDA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (media server, laptop)
  • Display device with DisplayPort input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Receiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. (1.4 m) cord
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332288073
Product TypeExtender Kit
TechnologyCat5/5e; Cat6; HDMI; POC
VIDEO
Video InputDISPLAYPORT (FEMALE)
Video OutputDISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported2
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputDisplayPort
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product170 ft. or 230 ft.
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Extended ModeYes
Extended Mode Details

x1 HDMI (4K/60 Hz)

Mirror ModeYes
Mirror Mode Details

x1 HDMI (4K/60 Hz)

Other Tripp Lite product used to extend rangeB127A-010-H or B127A-110-BH
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio PortsDISPLAYPORT (FEMALE)
Audio Ports Details

Supports pass-through of audio formats including LPCM2.0/5.1/7.1

Audio InputDisplayport
Audio OutputToslink; DisplayPort
Audio SpecificationSupports pass-through of Audio format includes LPCM2.0/5.1/7.1; TOSLINK Audio
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.381
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter or Receiver (Included)
Power Over Cable (PoC) SupportYes
Receiver Power SourceAC Adapter (Included); Power Over Cable
CONNECTIONS
Side A - Connector 1DISPLAYPORT (FEMALE)
Side A - Connector 2HDMI (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side A - Connector 4(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5TOSLINK (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (x1 per TX/RX unit) = Green; RJ45 (x1 per TX/RX unit) Green = Power, RJ45 (x1 per TX/RX unit) Orange = Transferring Data
PHYSICAL
ColorBlack
Material of ConstructionMetal
Mounting LocationWall
Number of Displays1
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Receiver Unit Weight (kg)0.4536
Receiver Unit Weight (lbs.)1
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.00
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Transmitter Unit Weight (kg)0.4536
Transmitter Unit Weight (lbs.)1
Unit Dimensions (hwd / in.)2.170 x 10.240 x 6.460
Unit Packaging TypeBox
Mounting DetailsSurface mount brackets
ENVIRONMENTAL
Operating Temperature Range32 to 104F (0 to 40C)
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft. (70 m)
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  0
USB Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Displayport Specification1.2a
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category CableCat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; TUV; UL; cUL
Product CertificationsNOM (Mexico)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

Audio Video Extenders

  Model Number Description
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

USB Cables

  Model Number Description
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.