Part Number: B203-104-POC TAA
- Extends USB 2.0 data transfers up to 164 ft. (50 m) using Cat5/5e/6/6a cabling
- Power over Cable (PoC) technology provides power to the receiver via cable
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Widely compatible transmitter/receiver works with Windows, Mac and Chrome OS
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
System Requirements
- Computer, laptop or server with USB-A port
- Windows, Mac or Chrome operating system
- Cat5/5e/6/6a cabling
Package Includes
- Transmitter unit
- Receiver unit
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332252890 |
| Technology | USB 2.0 (High Speed) |
VIDEO
| HDR Support | No |
INPUT
| Built-In Cable Length (ft.) | 1 |
| Built-In Cable Length (in.) | 12 |
| Product Length (in.) | 14.67 |
| Product Length (cm.) | 37.26 |
| Product Length (ft.) | 1.22 |
| Product Length (m) | 0.372 |
POWER
| Power Over Cable (PoC) Support | No |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | (4) USB A (FEMALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side A - Connector 3 | MICRO-USB B (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY) |
PHYSICAL
| Color | Black; White |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Receiver Unit Dimensions (hwd / cm.) | 2.54 x 4.95 x 6.14 |
| Receiver Unit Dimensions (hwd / in.) | 1.00 x 1.95 x 2.42 |
| Transmitter Unit Dimensions (hwd / cm.) | 1.49 x 2.59 x 5.99 |
| Transmitter Unit Dimensions (hwd / in.) | 0.59 x 1.02 x 2.36 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images