Part Number: APSSWTEMP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the APSSWTEMP is available on the model support page
Product Compatibility
The APSSWTEMP Remote Battery Temperature Sensor is compatible with APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers only.
Overview
The APSSWTEMP Remote Battery Temperature Sensor monitors your inverter/charger’s battery system to help you prevent overcharging and protect and prolong the life of your battery. By sending precise temperature information to the inverter/charger, the APSSWTEMP lets you know when the battery is getting too hot, requiring an adjustment to the charge float voltage level (some inverter/chargers will adjust automatically when the temperature reaches a preset protection point).
Just connect the 3-meter sensor cable to the inverter/charger’s RJ11 battery temperature sensor port. Use the included adhesive to place the thermal sensor in the center of the battery. Make sure nothing, including the adhesive, is between the sensor and the battery. To prevent false readings due to ambient temperatures, place the sensor between batteries if possible and away from extreme heat or cold.
The APSSWTEMP is compatible with APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers.
Features
- Monitors inverter/charger’s battery system to help prevent overcharging
- Sends precise temperature information to inverter/charger
- Connects to inverter/charger’s RJ11 battery temperature sensor port
Works With Select Inverter/Chargers Only
- Compatible with APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers
Specifications
OVERVIEW
| UPC Code | 037332183743 |
| Accessory Type | Temperature Sensor |
| Accessory Class | Power Inverter Accessories |
PHYSICAL
| Cable Length (in.) | 118 |
| Shipping Dimensions (hwd / in.) | 1.38 x 3.35 x 5.51 |
| Shipping Weight (lbs.) | 0.23 |
| Unit Dimensions (hwd / in.) | 0.530 x 0.880 x 1.360 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images