Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

The MRV2012UL is a heavy-duty, DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system that serves as an extended-run UPS, a standalone power source or an automotive inverter suitable for recreational applications.

  • Heavy-duty DC-to-AC, PWM sine wave inverter with automatic line-to-battery transfer and integrated charging system
  • Functions as an extended-run UPS, a standalone power source or an automotive inverter
  • 2000 watts continuous, 3000 watts OverPower™ and 4000 watts DoubleBoost™ inverter output
  • 12V DC or 120V AC input; 120V, 60 Hz output (hardwired)
  • 3-stage battery charger with user-selectable 25/100 amp, wet/dry cell operation
  • Built-in Isobar® premium AC surge protection
  • Unlimited back up time with user supplied batteries
  • 30-month limited warranty

Features

Inverter
  • MRV2012UL serves as an automotive or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
  • Supplies a 120V AC output from a 120V AC line power source or 12V DC battery source
  • 2000 watts continuous AC output in inverter mode, 3600 watts continuous AC output in AC line power mode

Automatic Transfer
  • 16.6 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one cycle transfer time

Battery Charger
  • 3-stage battery charger with user-selectable 25/100 amp operation and adjustable settings for wet/gel battery types with charger on/off capability; offers fast, reliable battery recharging
  • Protected hardwire DC terminal posts safely accept heavy-gauge input wiring from attached battery bank
  • Protected hardwire output passes 120V line power or inverter output through to connected equipment
  • Extremely reliable large-transformer design tested to UL (USA & Canada) standards

Overload / Overtemperature Protection
  • DoubleBoost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds
  • OverPower inverter output supports longer duration overloads to 150% for up to 60 minutes under ideal battery and temperature conditions. (For best results, utilize OverPower usage as short of a duration as possible, ensure battery bank and cabling is able to provide full nominal DC voltage under load and allow inverter/charger to fully cool before and after OverPower usage.)
  • Resettable 25A charger AC input breaker and variable-speed cooling fan protect the inverter from load- and temperature-related failures
  • Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
  • Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop

Operating Modes / Display LEDs
  • 3-position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
  • Six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
  • 4 configuration dip-switches support wet/gel battery charging profiles, charger enable/disable capability, selectable 75/85/95/105V AC low voltage auto transfer points during brownout conditions
  • 4 additional configuration dip-switches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high settings

Optional Features
  • Front panel connector enables remote off/on switching (requires optional APSRM4 remote control module, sold separately)
  • Load-sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
  • Battery temperature sensor with 20-ft. (6.09 m) cable to prolong battery life by adjusting the charge level based on battery temperature
  • Ignition Switch Control Jack can be used to connect the Inverter to your vehicle's ignition switch in order to automatically
    control the Inverter.
  • Automatic Generator Starter jack enables user configuration of automatic generator startup as inverter batteries drop to 11.5V DC and generator shutoff as inverter batteries are recharged to 14.1V DC

Construction
  • Moisture-resistant construction enables vehicular operation in high-humidity environments

Package Includes

  • MRV2012UL Inverter/Charger
  • Instruction manual with warranty information
  • Battery Temperature Sensor cable
  • Conduit hanger
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149121
INPUT
Nominal Input Voltage(s) Supported120V AC
Maximum Input Amps / WattsDC INPUT: Full continuous load - 190A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
Recommended Electrical ServiceDC INPUT: Requires 12V DC input source capable of delivering 190A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire
Input Connection TypeDC INPUT: Set of 2 DC terminal posts. AC INPUT: hardwire. User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
Voltage Compatibility (VAC)120
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)2000
Nominal Output Voltage(s) Supported120V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)2000
Peak Output Capacity (Watts)4000
Output Voltage Regulation  LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120V AC (+/-5%).
Output Frequency Regulation  60 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 25A input breaker dedicated to the charging system
BATTERY
Expandable RuntimeYes
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime DescriptionRuntime is expandable with any number of user-supplied wet or gel type batteries
DC System Voltage (VDC)12
Battery Pack Accessory (Optional)98-121 sealed lead acid battery (optional)
Battery Charge25A / 100A (user-selectable)
LVC (Low Voltage Cut-Off)10VDC +/-3%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs6 LEDs offer continuous status information on load (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with  APSRM4  accessory (sold separately) in inverter mode. In AC uninterruptibl
PHYSICAL
Material of ConstructionPolycarbonate, Aluminum
Cooling MethodMulti-speed fan
Included AccessoriesBattery temperature sensor cable; conduit hanger
Form Factors SupportedMounting slots enable secure placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)12.10 x 21.20 x 13.50
Shipping Weight (lbs.)46.30
Unit Dimensions (hwd / in.)8.000 x 10.500 x 17.500
Unit Weight (lbs.)43.2
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)16.6 ms (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user-adjustable to 85, 95, 105V - see manual)
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V
FEATURES & SPECIFICATIONS
Load SensingOptional load-sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load-sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product CertificationsUL 458
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)30-month limited warranty

Questions & Answers

Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Remote Control Module for PowerVerter Inverters and Inverter/Chargers APSRM4 APSRM4 Remote Control Module for PowerVerter Inverters and Inverter/Chargers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.