Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/26/2024

Overview

This 98-121 12V DC battery is for use with all PowerVerter / APS / MRV / RV / UT models that accept 12V DC input. The sealed maintenance-free battery can be used with an optional case (model # BP260), which can hold two 98-121 batteries.

Features

  • 98-121 12V DC battery is for use with all PowerVerter, APS, MRV, RV, and UT models which accept 12V DC input
  • The sealed, maintenance-free battery can be used with an optional case (model # BP260), which can hold two 98-121 batteries.

Package Includes

  • 98-121 12V DC battery
  • Terminal hardware (2x 1/4-20 x 3/4 inch bolts, washers, and lock washers)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080028
Accessory TypeBattery
Accessory ClassPower Inverter Accessories
INPUT
Input Connection Type1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)12
OUTPUT
Output Amp Capacity75 AH
BATTERY
DC System Voltage (VDC)12
PHYSICAL
Shipping Dimensions (hwd / in.)11.22 x 7.60 x 10.71
Shipping Weight (lbs.)55.60
Unit Dimensions (hwd / in.)8.190 x 6.610 x 10.200
Unit Weight (lbs.)58.4
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.