Part Number: NC2003SR TAA
- Built-in cooling fans dissipate heat away from the bottom of your notebook and cool down the overall temperature of your system
- USB-powered for use with any computer USB port
- Heavy-duty construction withstands the constant pressure of heavy notebooks
- 3 viewing angles - 15, 30 and 45 degrees
- Compact size offers easier portability while traveling
- 1-year limited warranty
Overview
This portable model includes two built-in cooling fans for reducing the internal heat of hot-running notebooks.
Fan Specifications Bearing type: sleeve, MTBF: 30,000 hours
Specifications
OVERVIEW
| UPC Code | 037332127051 |
| Accessory Type | Cooling Pad |
| Accessory Class | Laptop & Tablet Accessories |
PRODUCT OVERVIEW
| Product Overview | Notebook Cooling Pad |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 1.01 |
FEATURES & SPECIFICATIONS
| USB 1.1 Compatible | Yes |
| USB 2.0 Compatible | Yes |
| USB Powered | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |