Part Number: PV150 TAA

- 12V DC input; 120V AC output; 1 outlet
- 150 watts continuous output
- 300 watts peak output (instantaneous)
- Convenient cigarette lighter plug
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 150 watts of 120V AC power to a single AC outlet from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. (0.91 m) cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.
Features
- Allows users to run smaller AC devices from any 12V cigarette lighter socket
- Converts 12V DC battery power to 120V AC power
- 150 watts continuous output; 300 watts peak output power (instantaneous)
- 1 outlet
- 3-ft. (0.91 m) cord with cigarette-lighter plug
- Ultra compact, lightweight design with all-metal housing
- Low battery alarm with auto-shutoff prevents deep battery discharge
- 20-amp fuse protects inverter from overload
- Lighted power switch
Specifications
OVERVIEW
UPC Code | 037332117465 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC |
Input Connection Type | 12VDC cigarette lighter input plug connection |
Voltage Compatibility (VDC) | 12 |
Input Cord Length (ft.) | 3 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 150 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (1) 5-15R |
Continuous Output Capacity (Watts) | 150 |
Peak Output Capacity (Watts) | 300 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | 20A automotive input fuse |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off power switch |
Audible Alarm | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Convection |
Shipping Dimensions (hwd / in.) | 6.20 x 2.25 x 6.60 |
Shipping Weight (lbs.) | 1.30 |
Unit Dimensions (hwd / in.) | 1.750 x 3.750 x 5.750 |
Unit Weight (lbs.) | 1.3 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- PV150 PowerVerter Inverter
https://tripplite.eaton.com/video/pv150-powerverter-inverter/52049
Product Images