Part Number: SK5BUCAM
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SK5BUCAM is available on the model support page
Features
5-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Safe-IT™ surge protector features a surge protection rating of 1050 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the SK5BUCAM protects all five, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Rotating NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into five NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Four of the outlets rotate 90 degrees on two bars of two outlets each to allow greater flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets.
2 USB Ports Share 3.9 Amps of Charging Power
One USB-C port and one USB-A port are available for charging your smartphone, tablet or other USB mobile devices. They share 3.9A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The unit plugs directly into a wall outlet, avoiding annoying cord clutter. An integrated 15A circuit breaker protects outlets and automatically cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms at a glance that your connected equipment is protected.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The SK5BUCAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
| UPC Code | 037332263582 |
| Product Type | Surge Protector |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Length Details | Direct plug-in |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1875 |
| Output Receptacles | (5) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (4) Yes |
| Outlet Orientation | Rotatable |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Watts | 19.5 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports / Amps | (2) 3.9A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1050 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500, 500, 500 |
| EMI / RFI Filtering | 150 kHz to 30 mHz |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Housing Color | Black |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 29mm |
| Receptacle Color | Black |
| Unit Dimensions (hwd / in.) | 4.700 x 1.500 x 4.900 |
| Unit Weight (lbs.) | 0.73 |
FEATURES & SPECIFICATIONS
| Rotatable Outlets | Yes |
| Antimicrobial | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 1449 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images