If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
(1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device (4) USB-A ports support 900mA (0.9A) maximum for allowing connected devices to function (1) USB-C port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device * All USB ports support short-circuit and over-current protections
Compatible Devices
Chromebook; Laptop
PHYSICAL
Color
Black
Material of Construction
ABS + PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
24+34
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Total Number of Ports
13
Unit Dimensions (hwd / in.)
0.870 x 8.860 x 3.350
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Power Provided to Connected Device(s)
100W Host PD Charging, (2x) 1.5A USB ports, (4x) 0.9A USB ports
Max Supported Video Resolution
HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1080 @60Hz
Extended Mode
Yes
Extended Mode Details
Note: Video output quantity and quality is dictated by the host computer's graphic card and ability to support MST mode. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays.
Mirror Mode
Yes
Mirror Mode Details
Note: Video output quantity and quality is dictated by the host computer's graphic card. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays.
Audio Specification
3.5mm combo stereo audio/microphone jack supports 48KHz and CTIA sound. HDMI, DisplayPort and VGA video ports can output sound by choosing desired output from PC's sound settings.
DATA
Data Ports
(1) USB C (FEMALE); (5) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (3) USB-A - USB 2.0
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Consumption (Watts)
18.00
CONNECTIONS
Number of Ports
15
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
(3) USB 3.0 A (FEMALE); (2) USB A (FEMALE)
Side B - Connector 3
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Connector Plating
Nickel
Connector Style
Angled; Straight
Ports
1
Ports Detail
Connect to a Gigabit Ethernet network using Cat6 cabling (such as Tripp Lite's N201-Series, sold separately).
x1 USB-C Power Delivery (PD) 3.0 Charging port provides up to 20V 5A (100W) of power to the connected host device
x1 USB-C port supports 5V 1.5A (7.5W) charging to connected mobile device
x1 USB-A port supports 5V 1.5A (7.5W) charging to connected mobile device
x2 USB-A ports support 900mA charging of connected devices
x2 USB-A ports support 500mA charging of connected devices
The U442-DOCK7D-B supports Dynamic Current Detection and Power Distribution to intelligently distribute power between the host and connected devices as necessary
Charging Ports / Amps
1.5A; 5A
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Outer Diameter (OD)
4.2mm
Cable Length (ft.)
0.89
Cable Length (in.)
10.66
Total Number of Ports
14
Unit Dimensions (hwd / in.)
0.740 x 13.780 x 2.910
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB: 5V/1.5A (7.5W), USB-C: 20V/5A (100W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
6
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.