Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$180.11 Avg. Price

Medical-grade rackmount power strip with long 15 ft. cord provides power distribution outside of patient-care vicinities.

  • Occupies 1U of space in a standard 19-in. rack
  • Approved for use outside of patient-care vicinities
  • Complies with UL 1363 specifications
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • 12 NEMA 5-15R-HG hospital-grade outlets

Features

Versatile Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in rackmount, wallmount and under-counter installation in administrative areas and other areas outside of patient-care vicinities
  • Unfiltered electrical pass-through makes this strip ideal for distributing alternate waveform UPS or generator power in rack enclosures and network closets
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications

Versatile Medical-Grade Solution
  • 12 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 6 outlets are on front of unit, 6 are on rear of unit
  • Rugged, all-metal housing for long life in demanding environments

Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Illuminated on/off switch has locking safety cover to prevent accidental shut-off

Ready to Use Right Out of the Box
  • Detachable mounting flanges are configurable for versatile mounting orientation in a rack, on a wall or under a counter

Package Includes

  • RS1215-HG UL 1363 Medical-Grade Rackmount Power Strip with 12 15A Hospital-Grade Outlets and 15 ft. Cord
  • Owner’s Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332099365
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A 120V
    Input Plug FeaturesHospital Grade Plug
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)15
    Right-Angle PlugNo
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(12) 5-15R-HG
    Circuit Breaker (amps)15
    Transformer Accommodation(5) Yes
    Outlet Orientation6 front / 6 rear
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesLighted 2 position switch controls power to all outlets
    Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
    PHYSICAL
    ColorBlack
    Material of ConstructionMetal
    Power Cord ColorBlack
    Form Factors Supported1U rackmount, wallmount and undercounter installation supported
    Housing ColorBlack
    Mounting Holes or SlotsNo
    Outlets Measurement (Center to Center)Distance between Front outlets = 3.28 in.; Distance between Rear outlets = 6.5 in.
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)9.40 x 2.25 x 20.30
    Shipping Weight (lbs.)6.10
    Unit Dimensions (hwd / in.)1.750 x 19.000 x 4.000
    Unit Weight (lbs.)4.6
    Mounting DetailsIncludes Rackmount flanges
    ENVIRONMENTAL
    Operating Temperature Range32° to 104°F (0° to 40°C)
    Storage Temperature Range14° to 122°F (-10° to 50°C)
    Operating Humidity Range10% to 90% RH
    Storage Humidity Range5% to 95% RH
    FEATURES & SPECIFICATIONS
    Built-In Circuit BreakerYes
    GroundingBack panel nut and bolt grounding lug
    STANDARDS & COMPLIANCE
    Product CertificationscUL Listed; UL 1363; UL Listed
    Product ComplianceRoHS
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Accessories

    Accessories

      Model Number Description
    Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.