Part Number: U444-06N-DP8B
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Uni-directional plug-and-play cable directs A/V signals only from USB-C to DisplayPort
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DisplayPort input
- DisplayPort 1.4 cable (M/M)
- Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
- U444-06N-DP8B USB-C to DisplayPort Adapter Cable, M/F, Black, 6 in.
- Instruction sheet
Specifications
OVERVIEW
| UPC Code | 037332253934 |
| Product Type | Active Cable |
| Technology | DisplayPort |
| Cable Type | Active |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | DISPLAYPORT (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | DISPLAYPORT (FEMALE) |
| Video Ports Details | DisplayPort 1.2a; HDCP 1.4; HDCP 2.2; DisplayPort 1.4 |
| Resolutions Supported | 7680 x 4320 @ 30 Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7860 x 4320 (8K) @ 30Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| 3D Video Supported | Yes |
INPUT
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 34/24 |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 0.78 x 4.72 x 3.93 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.070 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Built-In Equalizer | Yes |
| Displayport Specification | 1.2; 1.4 |
| HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 6 ft. (1.8m) | |
| P580-009-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, 9 ft. (2.7 m) |
Documents & Downloads
Declarations of Conformity
Product Images