Part Number: SMART750SLT
- 100/110/120V nominal output during brownouts and overvoltages
- USB, RS-232 and slot for Network Management Card options
- Detailed status LEDs; Single line TEL / DSL surge suppression
- NEMA 5-15P input; 8 NEMA 5-15R outlets
- Designed for commercial applications; see product description for home-use recommendations
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
The SMART750SLT intelligent line-interactive sine wave UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 15 minutes half load runtime and five minutes fully loaded. 750VA/500W power handling capability and full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic applications. Includes eight protected NEMA 5-15R output receptacles total, four of which offer surge suppression only for less critical desktop accessories. Supports simultaneous remote monitoring of UPS and site power conditions via built-in network accessory card slot, USB and DB9 serial monitoring ports. Communications interfaces support messaging of UPS and line power status, plus output power control for delayed or immediate reboot of all connected devices at once. PowerAlert® UPS monitoring software is available via free download. Built-in audible alarm and LEDs offer status notification for line power, battery power, battery charge level, load level, plus AVR boost and trim operational status information. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges. Also includes single-line TEL/DSL or Ethernet line surge suppression. Attractive, all-black tower housing.
This product is designed with features typically required in commercial applications, including network connectivity and a ruggedized case. For home use, consider SMART750USB or SMART750TSU.
Features
- SMART750SLT line-interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 750VA/500 watt power handling capability with full-time sine wave output offers guaranteed compatibility with networking, telecom and other sensitive electronic devices
- Large internal batteries offer runtimes of 17.8 minutes at half load (375VA/250 watts) and 6.5 minutes at full load (750VA/500 watts)
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits maintain user-selectable 100, 110 or 120V nominal output over an input voltage range of 83 to 145V
- Includes 8 NEMA 5-15R output receptacles total, 4 with UPS and surge suppression for critical devices and 4 with surge-only protection for less critical accessories
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Network management interfaces include USB, DB9 serial and slot for Network Management Card option
- Compatible with UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
- Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
- Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
- Supports WatchDog software application to restore unresponsive programs by systematically restarting applications, operating systems and ultimately rebooting completely locked computers by momentarily switching UPS power off and back on again (requires optional WATCHDOGSW)
- Status LEDs offer continuous status information of UPS operating parameters and site power quality
- Hot-swappable batteries allow on-site battery replacement without powering off connected equipment
- Single line TEL/DSL and network Ethernet line surge suppression
This product is designed with features typically required in commercial applications, including network connectivity and a ruggedized case. For home use, consider SMART750USB or SMART750TSU. Click to compare product features.
Specifications
OVERVIEW
| UPC Code | 037332124395 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 12A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC |
| UPS Input Connection Type | 5-15P |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 12 |
OUTPUT
| Output Capacity (VA) | 750 |
| Output Capacity (kVA) | 0.75 |
| Output Capacity (Watts) | 500 |
| Output Capacity (kW) | 0.5 |
| Power Factor | 0.7 |
| Nominal Voltage Details | 120V default (voltage selection via back panel switches) |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Automatic frequency selection |
| Output Voltage Regulation (Line Mode) | -13%, +15% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
| Output Receptacles | (8) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 6.5 min. (500W) |
| Runtime Half Load (min.) | 17.8 min. (250W) |
| DC System Voltage (VDC) | 24 |
| Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% (typical, full load discharge) |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | RBC24-SLT |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v) |
| Overvoltage Correction | Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 106 to 121 (100v) |
| Undervoltage Correction | Voltage boost of 17% applies when input is 96 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); Voltage setpoints ±5% tolerance |
| Severe Undervoltage Correction | Voltage boost of 32% applies when input is 83 to 95 (120v only); Voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Audible Alarm | Audible alarm indicates power failure and overload conditions |
| LED Indicators | LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
| Site Wiring Fault Indication | Rear panel site wiring fault LED |
SURGE / NOISE SUPPRESSION
| UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 480 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | Tower |
| Primary UPS Depth (mm) | 337 |
| Primary UPS Height (mm) | 259 |
| Primary UPS Width (mm) | 173 |
| Shipping Dimensions (hwd / in.) | 13.90 x 9.60 x 18.10 |
| Shipping Weight (lbs.) | 36.40 |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 10.25 x 6.75 x 13.25 |
| UPS Power Module Weight (kg) | 15.47 |
| UPS Power Module Weight (lbs.) | 34.1 |
| Unit Dimensions (hwd / in.) | 10.250 x 6.750 x 13.250 |
| Unit Weight (lbs.) | 34.1000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 70 |
| AC Mode Efficiency Rating (100% Load) | 96% |
| Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE ; RELAYIOCARD |
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management card optional |
| Communications Interface | DB9 Serial; Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
| Transfer Time | 4-8 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 95V (120V), 87V (110V), 83V (100V); Voltage setpoints ±5% tolerance |
| High Voltage Transfer to Battery Power (Setpoint) | 145V (120V), 133V (110V), 121V (100V); Voltage setpoints ±5% tolerance |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| RBC24-SLT | UPS Replacement 24VDC Battery Cartridge for Select SLT UPS |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Network Interfaces and Sensors
| Model Number | Description | |
|---|---|---|
| WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images