Part Number: P318-06N-MFF
Connect a set of speakers and microphone to the 4-position combo audio jack on your computer, laptop or mobile device
- Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
- Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
- Molded cables with built-in strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
- Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
- Molded cables with built-in strain relief
- Constructed of 28AWG wire
- Features a compact design perfect for tucking into your laptop bag when you're on the go
Specifications
OVERVIEW
| UPC Code | 037332184047 |
| Product Type | Passive Cable |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | (2) 3.5MM (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.08 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P314-006 | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m) | |
| P314-012 | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m) | |
| P316-06N | 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) | |
| P318-006-MF | 3.5 mm Mini Stereo Audio 4-Position TRRS Headset Extension Adapter Cable (M/F), 6 ft. (1.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images