Part Number: SRLJUNCTSPLICE
- Securely connects cable management ladders outside rack enclosure or open frame rack
- Allows you more flexibility in routing custom cable management schemes
- Compatible with both straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Package Includes
- (4) Corner clamp plates
- (2) M10 bolts
- (2) M10 split lock washers
- (2) M10 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214478 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.97 x 3.94 x 3.94 |
| Shipping Weight (lbs.) | 0.60 |
| Unit Dimensions (hwd / in.) | 1.970 x 3.940 x 3.940 |
| Unit Weight (lbs.) | 0.593 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images