Part Number: B127F-1A1-MM-DD TAA
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Extend touch screen ability of Interactive Flat Panel Displays
- Supports uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
- Meets DisplayPort 1.2a standards, including 4:4:4 subsampling for HDR televisions
- Local HDMI port allows displays with different resolutions without affecting 4K signal
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Important Note
When extending keyboard and mouse functionality through the Micro-USB B port, ensure the cable supports data transfer. U050-006 will support this application.
Features
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
- Fiber Patch Cables supporting 10Gb or higher
Package Includes
- Transmitter unit
- Receiver unit
- (2) External power supplies with 4.5-ft. (1.37 m) cord (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (8) International plug adapters (North America, Europe, Australia, United Kingdom)
- (2) Sets of mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332239167 |
| Product Type | Extender Kit |
| Technology | DisplayPort; HDMI; IR; Fiber |
| Mode Type | Multimode |
VIDEO
| Video Input | DISPLAYPORT (FEMALE) |
| Video Output | DISPLAYPORT (FEMALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
| Max 1280 x 720 (720p) Range (ft) | 984 |
| Max 1920 x 1080 (1080p) Range (ft) | 984 |
| Max 1920 x 1200 Range (ft) | 984 |
| Max 2560 x 1600 Range (ft) | 984 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 984 |
| Transmitter Video Input | DisplayPort |
| Transmitter - Number of Video Outputs | 1 |
| Transmitter - Local Display Output | HDMI |
| Receiver/Transceiver Video Output | DisplayPort |
| Receiver - Number of Video Outputs | 1 |
| Recommended Cabling | N820-XXM-OM4/OM5 Series |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 985 |
AUDIO
| Audio Input | Displayport |
| Audio Output | DisplayPort |
| Audio Specification | True uncompressed 8-channel LPCM, AC-3, DTS digital audio |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
| Power Source | Transmitter and Receiver (Included) |
| Power Over Cable (PoC) Support | No |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | MICRO-USB B (FEMALE) |
| Side A - Connector 2 | DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE) |
| Side B - Connector 1 | (2) USB A (FEMALE) |
| Side B - Connector 2 | DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Tx: x3 ORANGE (Link Indicator, Local, Source Connectio), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Box; Wall-mount |
| Rackmountable | Yes |
| Receiver Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
| Receiver Unit Weight (lbs.) | 0.5 |
| Shipping Weight (lbs.) | 3.06 |
| Transmitter Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
| Transmitter Unit Weight (lbs.) | 0.5 |
| Unit Dimensions (hwd / in.) | 3.270 x 13.540 x 5.910 |
| Unit Packaging Type | Box |
| Housing | Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Signal Range (ft.) | 985 |
| Wavelength | 850nm |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
| USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps) |
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Displayport Specification | 1.2a |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-10M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
| N820-25M-OM5 | 100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 25 m |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images