Part Number: P568-045-HD-CL2
- 45 ft. length allows great flexibility in placing home theater or digital signage devices
- Supports UHD resolutions up to 4K for crystal-clear video
- CL2-rated PVC cable jacket meets required standards for in-wall installation
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Plug-and-play operation with no booster required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332252838 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
INPUT
| Product Length (in.) | 540 |
| Product Length (ft.) | 45 |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CL2 |
| Cable Outer Diameter (OD) | 10.0 mm |
| Wire Gauge (AWG) | 24/28 |
| Cable Length (ft.) | 45 |
| Cable Length (in.) | 540 |
| Minimum Bend Radius | 100mm |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Relative Humidity | 5% to 90%, Non-Condensing |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Ethernet Support | Yes |
| Fire Rating | CL2 Rated |
| HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC/EN 62040 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |