Product Status Current Model Number: N785-INT-PSFP
Gigabit SFP Fiber to Ethernet Media Converter, POE+, International Power Cables, 10/100/1000 Mbps
Warranty
2-YEAR LIMITED
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for Gigabit Fiber to Ethernet Media Converters with PoE (Multi-language)
Owner's Manual for Gigabit Fiber to Ethernet Media Converters with PoE (English)
Purchase a replacement
Product Warranty
Product Warranty
2-YEAR LIMITED
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
| N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GLX-SLX | HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km | |
| N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M |