Part Number: N455-000
- Dual LC/LC coupler for extending existing cables
- High precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This coupler provides a simple and easy way to link together two fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.
Specifications
OVERVIEW
| UPC Code | 037332115652 |
| Technology | Multimode |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Light Gray |
| Number of Fibers | 2 |
| Shipping Dimensions (hwd / in.) | 6.00 x 3.55 x 0.50 |
| Shipping Weight (lbs.) | 0.01 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N316-01M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.) | |
| N316-02M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.) | |
| N316-03M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.) | |
| N318-01M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.) | |
| N318-02M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 2M (6 ft.) | |
| N318-03M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (10 ft.) | |
| N320-03M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) |
Documents & Downloads
Documentation
Product Literature
Product Images