Part Number: N452-000
- Dual SC/SC coupler for extending existing Multimode or Singlemode cables
- High precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This coupler provides a simple and easy way to link together two fiber optic cables with SC connectors. Can be used with duplex or simplex cable assemblies. Supports all Multimode versions ( OM1, OM2, OM3, and OM4 ), as well as Singlemode.
Features
- Dual SC female connectors
- For 62.5/125, 50/125 multimode fiber, and 9/125 - 9/125 Singlemode
- Supports OM1, OM2, OM3, and OM4 Multiomode
- Supports linking Singlemode SC patch cables
System Requirements
- Two cables with SC fiber optic connectors
Package Includes
- Duplex SC to SC fiber optic coupler
Specifications
OVERVIEW
| UPC Code | 037332122032 |
| Technology | Multimode |
CONNECTIONS
| Side A - Connector 1 | SC DUPLEX (FEMALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
PHYSICAL
| Color | Light Gray |
| Number of Fibers | 2 |
| Shipping Dimensions (hwd / in.) | 6.00 x 3.55 x 0.50 |
| Shipping Weight (lbs.) | 0.01 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |