Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P004-02M-2C13EU
Allows 2 devices with C14 inlets to share one AC power input cord and one C13 outlet on a PDU or UPS system.
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering multiple computers, monitors or other peripherals
- C14 end connects to PDU or UPS power; C13 ends connect to devices' C14 inlets
- Ideal replacement for worn-out or missing C13-to-C14 PDU-style extension cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C14-to-C13 Y-Style Splitter Cord Connects 2 Devices with C14 Inlets to One C13 Outlet
This VDE-compliant splitter allows two devices with C14 power inlets to share one AC input cord and one C13 outlet. The P004-02M-2C13EU features an IEC-320-C14 end for connecting to an AC power source and two IEC-320-C13 ends for connecting to devices. By connecting two devices to one outlet, the power cord splitter frees up space in a PDU, UPS system or surge protector and helps reduce cable clutter. The 6.6-foot (2-meter) cable measures 24 inches (610 millimeters) from each C13 connector to the split.
IEC Cable Powers a Wide Variety of Essential Electronics
With this PC power splitter, a single C13 outlet can power two devices, such as computers, monitors, printers, scanners, instrument amplifiers and other equipment compatible with a C13 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
| UPC Code | 037332280985 |
| Product Type | Splitter |
| Device Compatibility | Computer; Monitor/HDTV; PDU; Printer; Scanner; UPS |
| Country/Region | Europe |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | (2) IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Power Cord Jacket Type | H05VV-F |
| Cable Outer Diameter (OD) | 6.7 mm |
| Number of Conductors | 3 |
| Conductor Gauge | 24/0.20AS |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 6.56 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
| Shipping Weight (lbs.) | 0.56 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.54 |
ENVIRONMENTAL
| Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
| Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Documents & Downloads
Declarations of Conformity
Product Images