Part Number: P058-02M-EU
Connects a notebook computer or laptop with a 3-slot C6 power inlet to a PDU or UPS system with Schuko outlets.
- Recommended for powering notebook computers and laptops with C6 inlets
- Ideal replacement for a worn-out or missing laptop adapter power cable
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Computer Power Cord Connects Notebook Computers to a Schuko AC Outlet
This VDE-compliant power cable connects a notebook computer, laptop or other device with a three-slot C6 inlet to a PDU, UPS or surge protector with Schuko outlets. The P058-02M-EU features a CEE 7/7 Schuko end for connecting to an AC power source and an IEC-320-C5 end for connecting to devices.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
| UPC Code | 037332281074 |
| Product Type | Laptop Power Cord |
| Device Compatibility | Laptop; Monitor/HDTV |
| Country/Region | Europe |
INPUT
| Maximum Input Amps | 2.5 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
| Side B - Connector 1 | IEC-320-C5 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Power Cord Jacket Type | H03VV-F |
| Cable Outer Diameter (OD) | 5.9 mm |
| Number of Conductors | 3 |
| Conductor Gauge | 24/0.20AS |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 6.56 |
| Shipping Dimensions (hwd / in.) | 9.02 x 7.01 x 0.50 |
| Shipping Weight (lbs.) | 0.37 |
| Unit Dimensions (hwd / in.) | 9.020 x 7.010 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.36 |
ENVIRONMENTAL
| Operating Temperature Range | 5° to 158°F (-15° to 70°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |