Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Bypass PDU maintains continuous power to connected equipment during scheduled UPS maintenance or replacement.

  • Ideal for supporting critical IT equipment that require 24/7/365 uptime
  • Transfers connected components to utility power with no downtime during UPS maintenance
  • Dual C14 inlets support connection to separate UPS and utility input power sources
  • ECO mode saves power by shutting down controlled outlet bank in certain conditions
  • Mounts into 1U of rack space or onto wall using included mounting hardware
  • 2-year limited warranty

Features

Bypass PDU Recommended for Maintaining Continuous Power During UPS Maintenance
Keeping mission-critical data center equipment operating at its optimal level often means scheduled maintenance. But what if you are unable to afford the costly downtime involved in powering down for regular upkeep? This 200–250V 10A single-phase hot-swap rack PDU (rPDU) works in conjunction with your UPS system to keep everything running 24/7/365. It allows you to manually transfer connected equipment to utility power via the PDU’s bypass switch, permitting maintenance or equipment replacement with no interruption of performance.

Features Dual Inputs and a Manual Transfer Switch for Uninterrupted Operation
The PDUBHV101U features two C14 inlets that connect to separate UPS and utility input power sources with user-supplied power cables or the included C13-to-C14 cables. The manual transfer switch allows PDU output power to flow from either input. Flip the switch to Bypass to replace the UPS and flip back to Normal once the maintenance or UPS replacement is complete. Equipment connected to the six C13 outlets will continue to operate without interruption.

Optional ECO Switching Feature Enables Cost-Cutting Power Savings
By enabling the ECO power saving feature, you can power off a single bank of five controlled C13 outlets all at once when the device connected to the master C13 outlet is powered off or goes into a low-power consumption mode. 

Mounts into 1U of Rack Space or on a Wall
Use the included mounting hardware to install the PDUBHV101U’s all-metal housing into 1U of space in an EIA-standard 19-inch rack. You may also use the mounting brackets to secure the PDU to a wall.

Package Includes

  • PDUBHV101U 200-250V 10A Hot-Swap PDU
  • (2) C13-to-C14 power cables
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332253095
PDU TypeHot-Swap
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240; 250
Recommended Electrical ServiceWorks with 200-250V UPS systems with C14 cmpatible input cabling
Maximum Input Amps10
Input Connection Type(2) IEC-320 C14
PDU Plug Type(2) IEC-320 C14
Input Cord DetailsSet of two 1.5m C13-to-C14 power cables included; Supports user supplied alternate cabling
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details2kW (200V), 2.2kW (220V), 2.3kW (230V), 2.4kW (240V), 2.5kW (250V) / Total capacity 10A / 10A Max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsSet of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W); Compatible with Eaton Tripp Lite Power Cords
Output Receptacles(6) C13
Output Nominal Voltage200-250V
USER INTERFACE, ALERTS & CONTROLS
Switches2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
LED IndicatorsFront panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
PHYSICAL
Material of ConstructionMetal
Rack Height  1U
Form Factors SupportedIncludes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.20 x 8.00 x 21.30
Unit Dimensions (hwd / in.)1.730 x 17.240 x 3.940
Unit Weight (lbs.)5.2
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Manual Hot-Swap Bypass
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product ComplianceRoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
SmartPro 1500VA 1500W 208/230V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SMX1500XLRT2U SMX1500XLRT2U SmartPro 1500VA 1500W 208/230V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 1000VA 900W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SUINT1000LCD2U SUINT1000LCD2U SmartOnline 1000VA 900W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 1500VA 1350W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SUINT1500LCD2U SUINT1500LCD2U SmartOnline 1500VA 1350W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.