Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$101.36 Avg. Price

Add extra power outlets in rack-mount, workbench, office, retail displays and telecom applications, or any area that needs to power many electrical devices in close proximity to one another from a single AC wall outlet.

  • 12-outlet (ten 5-15R and two 5-20R) power strip with a 15-ft. (4.57 m) Cord and an industrial-grade 5-20P plug
  • Rated at 1800W, 120V, featuring a 20A resettable circuit breaker to prevent circuit overloads
  • Easy-to-install, vertical or horizontal mounting with included mounting clips
  • Rocker-style, illuminated power switch with safety cover to prevent accidental turn offs
  • RoHS-compliant and certified to meet UL 1363 standards

Overview

Need to power many pieces of equipment in close proximity to one another, but don't have enough outlets to power them all? This PS361220 12-outlet vertical power strip will give you the outlets where you need them, when you need them. The PS361220 contains a 15-foot (4.6-meter) (14/3 SJT) cord, 10 standard NEMA 5-15R outlets and two commercial-use NEMA 5-20R outlets. Each outlet is spaced 2.64 inches apart (center-to-center), wide enough for many types of transformers or AC adapters without blocking adjacent outlets. Encased in a rugged all-metal housing, it comes with mounting clips for either vertical and horizontal mounting, making the PS361220 ideal for a variety of uses in rack-mount, workbench, industrial, office and telecom environments. An illuminated rocker-style power switch with a transparent guard prevents accidental turn-offs, while a 20-amp circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an extruded aluminum housing with black receptacles.

Features

Multi-Outlet 120V Power Distribution for Rack-Mount, Raceway and Workbench Applications
  • 1800W, 120V, 20A, corded, multi-outlet power strip that safely connects multiple electrical devices to a single AC wall socket
  • Saves the time and cost of installing new power outlets in un-powered areas
  • Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, hobby shops, test stands and engineering labs

12 Convenient Outlets Power All Standard Electrical Equipment
  • Features 12 outlets (10 NEMA 5-15R and 2 NEMA 5-20R) that are compatible with all standard electrical and electronic equipment
  • Each outlet is 2.64 inches apart (center to center) - wide enough to fit transformers or AC adapters without blocking adjacent outlets, so you can fully utilize the power strip all the time
  • An extra-long, 15-ft. (4.57 m), 14 AWG, 3-wire, SJT cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most

Easy-to-Install, Vertical and Horizontal Mounting Options
  • Offers a convenient method of optional horizontal or vertical power distribution. Mounting clips are included.
  • Its 36-in. length and strip-style, bench/cabinet, form factor fits in the most confined spaces unobtrusively
  • Weighing less than 4 lbs (1.8 kgs), the PS361220 is both easy to handle and effortless to install

Built-In, Automatic Safety Features
  • An illuminated, rocker-style, power switch with a transparent guard prevents accidental turn offs, while still allowing you to see whether the PS361220 is operational at a glance
  • An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment
  • The breaker automatically disconnects AC input power to the PS361220 when it detects that the equipment load is drawing too much current

Rugged, Durable Housing
  • A rugged, all-metal housing is durably constructed to stand up to demanding network, laboratory or factory environments
  • An attractive, extruded aluminum housing with stylish black receptacles matches the decor of most professional settings

Package Includes

  • PS361220
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186638
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R; (2) 5-20R
Circuit Breaker (amps)20
Transformer Accommodation(6) Yes
Outlet Spacing2.64 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing ColorSilver
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.64 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.40 x 40.00
Shipping Weight (lbs.)4.50
Unit Dimensions (hwd / in.)1.250 x 1.500 x 36.000
Unit Weight (lbs.)3.79
Outlet Spacing2.64 in.
Mounting DetailsIncludes mounting clips
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.