Part Number: CSD32USBIND New
Provides fast charging, convenient syncing, secure storage and device organization for up to 32 Zebra industrial handhelds or smartphones in an industrial environment.
- Built to endure industrial settings, such as factories, warehouses and construction sites
- USB-A ports support 2.4A of fast charging of up to 32 Zebra smartphones or other USB devices
- Uplinks to host computer for updating software, backing up data and other syncing
- Stores devices in a locking steel enclosure designed to keep phones safe and secure
- 10 ft. AC input cord with right-angle 5-15P plug allows flexible placing near wall outlet
- 2-year limited warranty
Features
Fast Charging for Up to 32 Industrial Handhelds
The CSD32USBIND features 32 USB-A ports that deliver up to 2.4A apiece to charge Zebra devices, industrial handhelds, smartphones or other devices with USB charging. It stores up to 32 devices with cases up to 7 x 3.65 x 1 inches. For larger devices, there are two large 7.19 x 17.24 x 19.5-inch shelves. Individual shelf dividers and numbered ports keep the devices organized. This lockable charging station is designed for industrial spaces, such as factory floors, warehouses and construction areas, but is also ideal for corporate, healthcare, commercial and retail environments.
Convenient Syncing
A USB uplink port connects to a host computer for wired syncing to update software, back up data and return devices to standard configurations. The CSD32USBIND also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing).
Locking Steel Enclosure Keeps Mobile Devices Safe and Secure
This secure charging station promotes comprehensive device protection with steel construction and a black powder-coated finish for long-term durability. A three-point locking mechanism with included keys helps prevent device theft, damage and tampering. An optional padlock hasp (with a user-supplied padlock) provides added security. Flow-through ventilation helps protect against overheating, and attachment points on the top and bottom of the CSD32USBIND allow mounting of cooling fans (sold separately). Specially coated shelves help prevent device scratches and scuffs.
Firmware Upgrade Ports for Software Upgrades
Mini-USB firmware upgrade ports enable future software upgrades to support newer devices.
Easy to Install
This lockable charging station ships ready for quick, easy installation. The split front doors open 180 degrees for improved device and service access. Rear-panel slots support wall-mount installation, while the unit is also set up for easy desktop securing. If you need to charge more than 32 devices at once, a second CSD32USBIND can be stacked on top of the first one to avoid taking up additional surface space. For convenient power connections, you can choose which side to attach the power cord.
Package Includes
- CSD32USBIND 32-Device USB Charging Station
- Padlock hasp
- Detachable AC input cord (10 ft./3 m) with right-angle NEMA 5-15P plug
- (2) Keys
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332282477 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Stationary Cabinet |
| Charger Functions | Charge; Secure; Sync |
| Device Compatibility | Phone |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 110; 120 |
| Input Frequency | 50 / 60 Hz (auto-select) |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 112.00 |
CHARGING
| Number of Charging Ports | 32 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 2.4A |
| Overcharge Protection | Yes |
| Charging Amps per Port | 2.4A |
PHYSICAL
| Color | Black |
| Charging Station Form Factor | Stationary Cabinet |
| Shipping Dimensions (hwd / in.) | 21.26 x 21.26 x 26.38 |
| Shipping Weight (lbs.) | 77.29 |
| Slot Dimensions (hwd / in.) | 3.67 x 1.0 x 7.0 |
| Unit Dimensions (hwd / in.) | 18.560 x 23.630 x 18.190 |
| Number of Shelves | 2 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 86°F (0° to 30°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 5% to 95% RH (Non-Condensing) |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | FCC (USA); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |