Part Number: CSDO32USBIND New
Provides fast charging, convenient syncing, storage and device organization for up to 32 Zebra devices, industrial handhelds, or smartphones in an industrial environment.
- Built to endure industrial settings, such as factories, warehouses and construction sites
- USB-A ports support 2.4A of fast charging of up to 32 USB devices
- Uplinks to host computer for updating software, backing up data and other syncing
- Supports wireless syncing and simultaneous synching/charging of devices
- 10 ft. AC input cord with right-angle 5-15P plug allows flexible placing near wall outlet
- 2-year limited warranty
Features
Fast Charging for Up to 32 Industrial Handhelds
The CSDO32USBIND features 32 USB-A ports that deliver up to 2.4A apiece to charge devices with USB charging. It stores up to 32 Zebra devices, industrial handhelds, or smartphones with cases up to 7 x 3.65 x 1 inches. For larger devices, there are two large 7.19 x 17.24 x 19.5 inch shelves. Individual shelf dividers and numbered ports keep the devices organized. This charging station is designed for industrial spaces, such as factory floors, warehouses and construction areas, but is also ideal for corporate, healthcare, commercial and retail environments.
Convenient Syncing
A USB uplink port connects to a host computer for wired syncing to update software, back up data and return devices to standard configurations. The CSDO32USBIND also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing).
Steel Enclosure Keeps Mobile Devices Safe
This charging station is made from durable steel with a black powder-coated finish for long-term durability. Specially coated shelves help prevent device scratches and scuffs.
Firmware Upgrade Ports for Software Upgrades
Mini-USB firmware upgrade ports enable future software upgrades to support newer devices.
Easy to Install
This charging station ships ready for quick, easy installation. Rear-panel slots support wall-mount installation, while the unit is also set up for easy desktop securing.
Package Includes
- CSDO32USBIND 32-Device USB Charging Station
- Detachable AC input cord (10 ft./3 m) with right-angle NEMA 5-15P plug
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332282484 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Stationary Cabinet |
| Charger Functions | Charge; Secure; Sync |
| Device Compatibility | Phone |
| Device Slots | 32 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 110; 120 |
| Input Frequency | 50 / 60 Hz (auto-select) |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 112.00 |
CHARGING
| Number of Charging Ports | 32 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (32) 2.4A |
| Overcharge Protection | Yes |
| Charging Amps per Port | 2.4A |
PHYSICAL
| Color | Black |
| Charging Station Form Factor | Stationary Cabinet |
| Shipping Dimensions (hwd / in.) | 21.26 x 21.26 x 26.38 |
| Shipping Weight (lbs.) | 67.00 |
| Slot Dimensions (hwd / in.) | 3.67 x 1.0 x 7.0 |
| Unit Dimensions (hwd / in.) | 18.560 x 23.630 x 18.190 |
| Number of Shelves | 2 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 86°F (0° to 30°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 5% TO 95% RH (NON CONDENSING) |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | FCC (USA); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |