Part Number: P312-003-RA
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Right Angle connector ideal for situations where space is at a premium
- Gold plated connectors ensure excellent conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
3-ft. (0.91 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. Perfect for use with mobile devices such as iPod, iPhone, and MP3 players. Right Angle connector ideal for situations where space is at a premium. Gold plated connectors ensure excellent conductivity.
Features
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Right Angle connector ideal for situations where space is at a premium
- Gold plated connectors ensure excellent conductivity
Specifications
OVERVIEW
| UPC Code | 037332183972 |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |