Part Number: P318-006-MF
Extends the connection distance between your iPhone, mobile phone or computer headset by 6 ft.
- 6-ft, 3.5mm 4-position TRRS Headset Extension Cable
- Fully-molded for a lifetime of use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Molded strain-relief prevents the cable from being bent at sharp angles at the TRRS connectors to minimize the stress at the plug termination point
- Provides greater flexibility by enabling you to move more freely, while working at your computer with VOIP applications (Skype, chat programs)
- 4-pole 3.5mm male/female connectors with molded PVC strain relief
- Nickel-plated connectors
- 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
- Length: 2 meters (6 ft)
System Requirements
- Headset and equipment with 4-position TRRS 3.5mm connections
Package Includes
- 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6-ft.
Specifications
OVERVIEW
| UPC Code | 037332184597 |
| Product Type | Passive Cable |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM, 4-POSITION (FEMALE) |
| Side B - Connector 1 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P318-06N-FMM | 3.5 mm 4-Position to 3.5 mm 3-Position Audio Headset Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) | |
| P318-06N-MFF | 3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images