Part Number: SRWBARCBFFL
- Securely and safely connects wire mesh cable trays along a ceiling, floor or wall
- Allows you more flexibility in routing custom cable management intersections
- Compatible with wire mesh cable trays measuring 2 in. tall
- Includes 4 couplers for immediate installation in your data center
- 5-year limited warranty
Features
System Requirements
- Compatible with 2-inch-tall wire mesh cable trays, such as SRWB6210STR and SRWB12210STR
Package Includes
- Arc buffer
- (4) SRWBUNVCPLR couplers
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240415 |
| Product Type | Elbow |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Elbow |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 2.40 x 10.70 x 18.80 |
| Unit Dimensions (hwd / in.) | 1.970 x 11.380 x 11.380 |
| Unit Weight (lbs.) | 0.485 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images