Part Number: P315-06N
Connects your computer, MP3 player, portable CD player, cassette player, radio or other compatible digital or analog audio device to your receiver or home stereo system or vice versa.
- Male 3.5 mm mini stereo plug
- Dual female RCA connectors
- Molded cable with built-in strain relief
- Designed for everyday use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects Your Audio Device to an Appropriate Output
- Features one male 3.5 mm mini stereo and 2 female RCA connectors
- Connects compatible digital or analog audio devices, such as computers, MP3 players and portable CD players, to your receiver or home stereo system or vice versa
- Molded cable with built-in strain relief stands up to everyday use
Specifications
OVERVIEW
| UPC Code | 037332191632 |
| Product Type | Passive Cable |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | (2) RCA (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |