Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 2 USB-A and 2 USB-C ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.

  • Bus-powered USB hub is compatible with all USB-A, USB-C and Thunderbolt 3 devices
  • Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Plug-and-play operation with no drivers or external power required
  • 3-year limited warranty

Features

Portable USB 3.2 Hub Connects 4 USB Peripherals to Your Laptop, Tablet or Computer
This pocket-sized USB-C hub allows you to connect up to four USB peripherals to your MacBook Pro, Windows laptop or other tablet, smartphone or computer with a USB-C or Thunderbolt 3 port. You can expand the capability of your device by connecting USB peripherals that can help you do your job faster, easier and better, such as an external hard drive, keyboard/mouse, power meter and printer.

Transfers Data at Lightning-Fast USB 3.2 Gen 2 Speeds
Two USB-C and two USB-A ports transfer data at speeds up to 10 Gbps, which is double the speed of USB 3.2 Gen 1, and provide 900mA of power per port for charging devices. The USB 3.2 Gen 2 ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

Ready to Use Right Out of the Package
The bus-powered USB-C hub is specifically designed for use with the MacBook Pro, Windows laptops, Google Chromebooks and other notebooks, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power. About the size of a credit card, the U460-004-2A2C-3 fits easily into a pocket, briefcase or laptop bag for connecting on the go. A USB-C to USB-A adapter is included to also connect the hub to a USB-A laptop port.

System Requirements

Source device with USB-A (with use of the included adapter), USB-C or Thunderbolt 3 port (USB 3.2 Gen 2 capability required for 10 Gbps speeds)

Package Includes

  • U460-004-2A2C-3 4-Port USB-C Hub
  • USB-C to USB-A adapter
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332288721
Product TypeUSB Hub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE); USB C (MALE)
DATA
Data Ports(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps)
POWER
Power Source TypeBus
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) USB C (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Connector PlatingNickel
Connector StyleStraight
CHARGING
Number of Charging Ports4
Charging Port Type(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports(2) USB-A: 0.9A; (2) USB-C: 0.9A
Charging Ports / Amps(4) 0.9A
PHYSICAL
ColorWhite
Material of ConstructionPVC + ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9 mm
Wire Gauge (AWG)34/30/28
Total Number of Ports4
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.12
Unit Dimensions (hwd / in.)0.550 x 2.950 x 1.650
Unit Packaging TypeBox
Unit Weight (lbs.)0.100
ENVIRONMENTAL
Operating Temperature Range14° to 113°F (-10° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% TO 85% RH, NON-CONDESNING
Storage Humidity Range5% TO 90% RH, NON-CONDESNING
Power Provided to Connected Device(s)EACH PORT SUPPORTS 900mA OF CHARGING OUTPUT FOR POWERING CONNECTED DEVICES, UP TO A TOTAL OF 3A BETWEEN ALL FOUR PORTS
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035; ICES (Canada)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2 U420-003-G2 USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U422-003-G2 U422-003-G2 USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U426-003-G2 U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-C03-G2 U428-C03-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.