Part Number: N281-03M-BK
Connects and distributes your 40 GbE system directly into four 10 GbE servers, switches and/or adapters.
- Supports serial data rates up to 40 Gbps
- Complies with MSA SFF-8431 and SFF-8436 specifications
- Compatible to Cisco QSFP-4SFP10G-CU3M
- SDR, DDR and QDR compatible
- Zinc die-cast QSFP+ and SFP+ male connectors
- Pull-tab ejectors for quick, easy connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for data centers, high-end servers and enterprise wiring closets
- Lower port cost and power budget when compared to fiber optics
- Multi-platform support for 40GBASE-CR4, 10GBASE-CR4, 6G SAS, Fibre Channel and SONET
Top-of-the-Line Construction
- Zinc die-cast male connectors for superior EMI resistance
- Ergonomic pull-tab ejectors for quick, easy connections
- 8-pair wire technology optimized for bandwidth-intense applications
- Flexible 30 AWG conductors maintain smooth high-frequency response
Fully Compliant and Compatible
- Compatible with SDR, DDR and QDR
- Compatible with all QSFP and QSRP+ ports
- Complies with latest MSA (Multi-Source Agreement) SFF-8431 and SFF-8436 architecture
- Compatible to Cisco QSFP-4SFP10G-CU3M
System Requirements
- Networking switch or other hardware with open QSFP+ ports
Package Includes
- N281-03M-BK 40 GbE QSFP+ to 10 GbE SFP+ Passive DAC Copper Breakout Cable (M/M), 3 m (10 ft.)
Specifications
OVERVIEW
| UPC Code | 037332193124 |
| Brand Compatibility | Cisco |
| Cable Type | Passive |
| Compatible Brand | Cisco |
CONNECTIONS
| Side A - Connector 1 | QSFP+ (MALE) |
| Side B - Connector 1 | (4) SFP+ (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 9.8 |
| Cable Length (in.) | 117.6 |
| Minimum Bend Radius | 23mm |
| Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 5% to 85% RH |
| Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
| Network Compatibility | 40 Gbps |
| IEEE Standards Supported | 802.3BA |
FEATURES & SPECIFICATIONS
| Breakout | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | MSA SFF-8431; MSA SFF-8436; RoHS; REACH |