Part Number: BP48V48RT4U TAA
- Extends the runtime of 48V DC UPS Systems
- 4U reduced-depth configuration with included 2-post mounting accessories is ideal for use with SMART2200CRMXL and SMART3000CRMXL UPS systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 4U rack-mount installation; 2-post installation accessories included
- Options for 4-post rack-mount available
- 2-year limited warranty
Overview
The BP48V48RT4U 4U external battery pack offers extended battery runtime when used in conjunction with expandable 48V rack-mount and tower UPS systems. 4U reduced-depth configuration with included 2-post mounting accessories is ideal for use with compact rack-mount models SMART2200CRMXL and SMART3000CRMXL. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 4U balanced two-point center-mounting rack-mount installation in 2-post racks. Options for 4-post mounting available.
Compatible with these UPS Systems: SMART2200CRMXL, SMART3000CRMXL and other UPS systems that specify the use of this battery pack. (Note: BP48V48RT4U, SMART2200CRMXL and SMART3000CRMXL include hardware for 2-post rack-mount installation. Most other rack-mount UPS systems and battery packs include hardware for 4-post rack-mount installation.)
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
- Reduced-depth configuration is ideal for use with Compact rack-mount UPS systems SMART2200CRMXL and SMART3000CRMXL
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 4 rack spaces (4U)
- 4POSTRAILKIT option supports 4-post rack-mount installation
Specifications
OVERVIEW
| UPC Code | 037332142474 |
INPUT
| Input Phase | Single-Phase |
OUTPUT
| Overload Protection | 180A DC output fuse system |
BATTERY
| Expandable Runtime | Yes |
| Expandable Runtime Description | Includes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs |
| DC System Voltage (VDC) | 48 |
| UPS Connection | Attached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable) |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 4U |
| External Battery Pack Form Factor | Rack |
| Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT ) |
| Minimum Required Rack Depth (inches) | 20 |
| Shipping Dimensions (hwd / in.) | 13.50 x 22.50 x 23.50 |
| Shipping Weight (lbs.) | 170.00 |
| Unit Dimensions (hwd / in.) | 6.890 x 17.330 x 16.740 |
| Unit Weight (lbs.) | 143.3 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 4POSTRAILKIT | 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y3000BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs) |
| WEXT1N | Extended Warranty and Technical Support for Select Products – KVM, Inverters |
| WEXT2N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
| WEXT3N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Images