Part Number: BPEXT481
Adds 1 ft. (0.3 m) to connection between compatible Tripp Lite 48V UPS systems and external battery packs. Required to connect SMART5000XFMRXL and BP48V24-2U in a front-mount configuration in a 4-post 19 in. rack.
- Heavy-duty 6 AWG 2-conductor black cabling
- 2 Blue 175A DC connectors (1 output, 1 input)
- 1-ft. (0.31 m) in length
- 1-year limited warranty
Overview
The BPEXT481 Extension Cable allows you to connect your SMART5000XFMRXL UPS system and BP48V24-2U battery pack in a front-mount four-post rack configuration in order to extend runtime. It also adds one foot (0.3 meters) to the connection between other compatible 48V UPS systems and external battery packs. The BPEXT481 is constructed using 6 AWG two-conductor black cabling. It features two Blue 175A DC connectors: one output for the battery pack and one input for the UPS system.
Features
- Compatible with other 48V UPS systems and battery packs
- Heavy-duty 6 AWG 2-conductor black cabling
- 2 Blue 175A DC connectors (1 output, 1 input)
- 1-ft. (0.3 m) in length
Specifications
OVERVIEW
| UPC Code | 037332197870 |
| Accessory Type | Extender |
| Accessory Class | UPS Accessories |
INPUT
| Input Connection Type | 175A Blue 48V DC Connector (1) |
OUTPUT
| Output Connector Type | 175A Blue 48V DC Connector (1) |
PHYSICAL
| Cable Length (ft.) | 1 |
| Shipping Dimensions (hwd / in.) | 1.40 x 2.40 x 19.40 |
| Shipping Weight (lbs.) | 1.60 |
| Unit Weight (lbs.) | 1.1 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |