Part Number: U060-001-KPA-WH
1 ft. cable with angled connector adds a USB-A female port to a fixed location, such as a keystone wall plate or panel. Optional panel mount adapter included for installation in a motherboard, podium or kiosk.
- Angled female connector allows more flexible installation in tight spaces
- Gold-plated contacts for max conductivity and minimum data loss
- Optional panel mount adapter secures to podium or kiosk
- Keystone design snaps easily into standard wall plate or panel
- White in color to match most common wall plates
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB-A female keystone jack snaps easily into wall plate or panel
- Optional panel mount adapter allows installation in motherboard, podium or kiosk
- Hides components out of sight to eliminate cable clutter
- Angled female connector permits more flexible installation in tight spaces
- White in color to match most common wall plates
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded connectors with gold-plated contacts provide maximum conductivity and minimize data loss
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Rugged PVC jacket protects twisted 28/24 AWG data/power lines
- Heavy-duty plastic housings designed for durability and long life
Specifications
OVERVIEW
| UPC Code | 037332209917 |
| Product Type | USB Keystone |
| Technology | USB 2.0 (High Speed) |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | White |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | White |
| Connector Color | White |
| Cable Outer Diameter (OD) | 0.15 mm |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |