Part Number: U324-001-APM
Adds a USB 3.0 Type-A female port to a fixed location, such as a computer’s front panel or the faceplate on a kiosk or podium.
- Connects USB Type-A devices: computers, hard drives, etc.
- Data transfer rates up to 5 Gbps
- Data flows both directions simultaneously
- Twisted 28/24 data/power lines
- Backward compatible with earlier USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects 2 USB-A devices, such as computers, keyboards, external hard drives and flash drives
- Ideal for a computer’s front panel or a kiosk or podium’s faceplate
- Data transfer rates up to 5 Gbps
- Bi-directional data interface allows data to flow both directions
- Backward compatible with earlier USB generations
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated copper contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
| UPC Code | 037332191120 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 1 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Mounting Details | USB-A Female panel-mount connector mounting holes are spaced 30mm (1.18 inches) apart. #4-40 mounting nut. |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Documents & Downloads
Declarations of Conformity
Product Images