Part Number: UR024-000-UP

Turn your standard USB cable into a Universal Cable
- Universal / Reversible A-Male plugs in any direction
- Turns a standard USB cable into a Universal Cable
- Up-Angle A connector ideal in situations where space is at a premium
- USB2.0 Rated
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR024-000-UP USB adapter (M/F) features a universal/reversible male end which allows the adapter to be plugged in any direction on a computer's USB port. Add this adapter to a standard USB cable, and convert it to a universal pluggable cable. The up-angle USB-A connector is ideal in situations where space is at a premium. USB 2.0 rated for 480 Mbps transfer rates. Fully molded with gold-plated contacts for a lifetime of use.
Features
- USB 2.0 Male-to Female adapter, with Universal / Reversible Male connector
- Male end can be plugged in any direction
- Up-Angle A connector ideal in situations where space is at a premium
- USB2.0 Hi-Speed rated
Specifications
OVERVIEW
UPC Code | 037332182920 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Style | Angled |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 6.00 x 4.50 x 0.50 |
Shipping Weight (lbs.) | 0.01 |
Unit Dimensions (hwd / in.) | 6.000 x 4.500 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images