Part Number: CBL350-10
PDU power cord with 8-pin universal plug connects your Eaton universal input PDU (UPDU) to a compatible AC outlet.
- Delivers 5kVA single-phase power to Eaton's universal input PDU (UPDU)
- 10 ft. length allows flexibility in placing PDU in relationship to AC outlet
- Locking L6-30P input maintains secure link to avoid loss of power and costly downtime
- 3-year limited warranty
Features
Detachable Power Cord Supports Universal Input PDU
This detachable 5kVA power cord is designed for North American 208V single-phase use. Its 8-pin universal connector mates with an Eaton universal input PDU (UPDU) to meet your diverse rack-power needs. The 10-foot (3.1-meter) length allows you convenient flexibility in placing the UPDU with respect to the AC outlet.
Locking Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The L6-30P connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure.
System Requirements
Pairs with Eaton's universal input PDU (UPDU)
Package Includes
CBL350-10 Power Cord, 5000VA 208V Single-Phase, 10 ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 786689783822 |
| Device Compatibility | PDU |
| Country/Region | North America |
INPUT
| Input Phase | Single-Phase |
| Maximum Input Amps | 30 |
| Voltage Compatibility (VAC) | 200-240 |
CONNECTIONS
| Side A - Connector 1 | 8-Pin Souriau UTG |
| Side B - Connector 1 | NEMA L6-30P |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Power Cord Jacket Type | SJ; SOOW |
| Cable Outer Diameter (OD) | 17mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 10 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 5.00 x 17.00 x 17.00 |
| Shipping Weight (lbs.) | 6.00 |
| Unit Dimensions (hwd / in.) | 4.000 x 11.250 x 10.750 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | 32° to 194°F (0° to 90°C) |
| Operating Temperature | 32° to 140°F (0° to 60°C) |
| Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cTUVus; cUL Listed |
| Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
The UTG series circular connector is made by Souriau-Sunbank, an Eaton company. It has a 1/3 bayonet coupling to quickly connect, with an audible click to confirm proper connection.
Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.
Documents & Downloads
Design Resources
Product Literature
Product Images