Part Number: PDUMNH15AT1 TAA
ATS PDU allows real-time current metering and remote power monitoring to help prevent circuit overloads and ensure proper load balance.
- Built-in Java-free HTML5-based LX Platform interface allows you 24/7 remote access
- Switches from primary to secondary power source in <7 ms to maintain constant operation
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Dual 12 ft. cords with NEMA 5-15P inputs connect to separate power sources
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Single-Phase 15A ATS PDU Distributes and Monitors Network-Grade Power in Real Time
This monitored rack PDU (rPDU) provides real-time remote monitoring of voltage, frequency and load levels via its built-in network interface. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMNH15AT1 features eight NEMA 5-15R 120V outlets, which distribute AC power to rack equipment. Dual 12-foot (3.7-meter) power cords with NEMA 5-15P inputs connect to separate primary and secondary mains circuits, backup generators, UPS systems or utility power grids, including out-of-phase sources.
Switches from Primary to Secondary Power Source in Milliseconds
Automatic transfer switching (ATS) allows the PDU to switch to the secondary source within 2–7 milliseconds, should the primary source fail or become unstable, to ensure your connected equipment operates without interruption. An on-board ATS processor constantly evaluates the power quality of both input sources. It prevents switching if the secondary source is unavailable or of lower quality than the primary source.
Built-In LX Platform Network Management Card Allows Remote Access 24/7
The Java-free HTML5-based WEBCARDLX network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. The latest version of PowerAlert Device Manager (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Mounts into 1U of Rack Space or on a Wall
Use the included mounting hardware to install the all-metal housing into 1U of space in an EIA-standard 19-inch rack. You may also use the mounting brackets to secure the PDU to a wall or under a counter.
TAA-Compliant for GSA Schedule Purchases
The PDUMNH15AT1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332261397 |
| PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 100; 120; 127 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 15 |
| Maximum Input Amps Details | Agency de-rated to 12A continuous |
| PDU Plug Type | (2) NEMA 5-15P |
| Input Cord Details | Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources |
| Input Cord Length (ft.) | 12 |
OUTPUT
| Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (8) 5-15R |
| Output Nominal Voltage | 100V; 120V; 127V |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Two digit current meter reports whole PDU output load in amps |
| Switches | n/a |
| LED Indicators | Two LEDs to indicate input power active output status from primary or secondary input. |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount |
| Minimum Required Rack Depth (inches) | 17.5 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 5.30 x 20.80 x 23.30 |
| Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
| Unit Weight (lbs.) | 11 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
| Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
| SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
FEATURES & SPECIFICATIONS
| Grounding | Rear grounding lug |
| High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 62368-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA | |
| E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
- Supplier’s Declaration of Conformity
- Owner's Manual for WEBCARDLX (English)
- Owner’s Manual for Metered Rack PDU with Automatic Transfer Switch (Models: PDUMH15AT, PDUMNH15AT1, PDUMH15ATNET, PDUMH15ATS, PDUMH20AT, PDUMNH20AT1, PDUMH20ATNET, PDUMH20ATS) Series Numbers: AGAC5558, AGAC5559
- Product Datasheet
Design Resources
Product Images