Part Number: SRCABLERINGVRT
- Vertical Cable Manager, 6-ft. (1.83 m)
- Helps eliminate cable stress
- Organizes cables in racks
- Toolless button mounts
- Cold rolled steel with black finish
- Vertical Cable manager is split into two 3-ft. (0.91 m) sections for various installations options
- 5-year limited warranty
Overview
SmartRack® SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet. The vertical cable manager (flexible ring type) is six feet (1.8 meters) high and split into two three-foot (0.9-meter) sections to allow for multiple installation options. SRCABLERINGVRT offers toolless button mounting.
Features
- SmartRack SRCABLERINGVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
- The vertical cable manager (flexible ring type) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
- Toolless button mounting
Specifications
OVERVIEW
| UPC Code | 037332140692 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.92 x 35.63 x 2.16 |
| Shipping Weight (lbs.) | 4.40 |
| Unit Dimensions (hwd / in.) | 34.000 x 3.500 x 2.000 |
| Unit Weight (lbs.) | 3.7 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images