Part Number: SRCABLEDUCTVRT
- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- Split into two 3-ft. (0.91 m) section to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Toolless button mounts
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
SmartRack® SRCABLEDUCTVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet. The vertical cable manager (finger duct with cover) is six feet (1.8 meters) high and split into two three-foot (0.9-meter) sections to allow for multiple installation options. SRCABLEDUCTVRT offers toolless button mounting.
Features
- SmartRack SRCABLEDUCTVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
- The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
- Offers toolless button mounting
Specifications
OVERVIEW
| UPC Code | 037332140685 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.56 x 5.51 x 34.45 |
| Shipping Weight (lbs.) | 4.55 |
| Unit Dimensions (hwd / in.) | 33.960 x 1.900 x 2.460 |
| Unit Weight (lbs.) | 4 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images