Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Service Part Number: SU05NXXX-SRC5500

StartUp for Rackmount Air Conditioning Units 3K, 5K, 7K, 33K BTU

Commissioning with Unpacking; Installation and Startup (Normal Business Hours) for 3K, 5K, 7K, 33K BTU Air Conditioning Units in all 50 states. Includes: Travel and labor.

Qualified commissioning of your cooling product prevents costly failures from an improper installation and ensures warranty qualification. Commissioning also confirms the system is set up to run with maximum efficiency and reliability.

  • Proper installation by qualified and approved service personnel
    Allows the cooling solution to perform to factory specifications, operate at full capacity and provide maximum availability.
  • Basic equipment training
    Provides the customer with important knowledge of operation, maintenance and corrective actions to address service issues.
  • Documentation of customer- and site-specific data
    Records the baseline operational data for the system, which is kept for continued reference throughout the product’s service life.

Service Specifications

Service TypeCommissioning Service
Service DetailsOne Time Service; Unpack/Install/Startup
Agreement DurationOne Time Service
Product CoverageAir Conditioning System
Product Coverage DetailsRack Mount Cooling Unit 3-33K BTUs
Scheduled Service HoursNormal Business Hours (M-F, 9AM - 6PM)
Geographic CoverageUS (50 States)
Emergency On-Site ServiceNo
Return for RepairNo
On-Site RepairNo
Preventative MaintenanceNo
Travel IncludedYes
Labor IncludedYes
Parts CoverageNo
Product ReplacementNo
Eaton Part Number

SU05NXXX-SRC5500

Have a Question?
Contact Us

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.