Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Computer & Storage

Memory Card Readers

Technology
  • SATA/eSATA
  • USB
  • USB 3.x
Connector 1
  • CF
  • Micro SD
  • SATA
  • SD
  • USB-A
  • USB-C
Connector 2
  • CF
  • Micro SD
  • SATA
  • SD
  • USB-A
  • USB-C
Length (ft)
  • 0 - 2
Eaton Computer & Storage - Part Number U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

  • Type: Memory Card Readers
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
More InfoCheck Prices
Eaton Computer & Storage - Part Number U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

  • Type: Memory Card Readers
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton Computer & Storage - Part Number U352-06N-SD

USB 3.2 Gen 1 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6-in. (15.24 cm)

  • Type: Memory Card Readers
  • Technology: USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
More InfoCheck Prices
Eaton Computer & Storage - Part Number U352-000-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

  • Type: Memory Card Readers
  • Technology: USB; USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
More InfoCheck Prices
Eaton Computer & Storage - Part Number U452-003

USB 3.1 Gen 1 USB-C Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

  • Type: Memory Card Readers
  • Connector 1: USB C (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton Computer & Storage - Part Number U438-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) USB-C to CFast 2.0 Card and SATA III Adapter, Thunderbolt 3 compatible

  • Type: Memory Card Readers
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
More InfoCheck Prices
Eaton Computer & Storage - Part Number U338-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A

  • Type: Memory Card Readers
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
More InfoCheck Prices
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 17” LCD 19” LCD 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 400GbE 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 8K Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Anti-Bacterial Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Console Copper Coupler Crossover DAC Digital Signage Displayport DisplayPort 1.2 DisplayPort 1.4 Docking Station DVI Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI HDMI 2.0 HDMI 2.1 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) KVM Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 QSFPDD Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless 9/125

Need Help Finding a Memory Card Reader?

Tripp Lite has a broad range of power and data connectivity products for internal computer components and storage peripherals. If you're looking for an external storage card reader that meets your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.