Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Computer & Storage

SAS

Technology
  • Ribbon/Internal
  • SAS
Connector 1
  • SAS
Connector 2
  • SAS
Length (ft)
  • 3 - 6
Eaton Computer & Storage - Part Number S528-01M

Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 12 Gbps, 1M (3.28 ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8644
  • Connector 2: SFF-8644
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Computer & Storage - Part Number S528-02M

Mini SAS HD Cable (SFF-8644), External, 2 Meters (6.6 Feet) - 12 Gbps

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8644
  • Connector 2: SFF-8644
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Computer & Storage - Part Number S510-003

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: SFF-8484
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Computer & Storage - Part Number S524-02M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 2M (6.56 ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8088
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Computer & Storage - Part Number S524-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3.28 ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8088
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Computer & Storage - Part Number S520-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8470
  • Length (ft): 3 - 6
More InfoCheck Prices
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 17” LCD 19” LCD 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 400GbE 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 8K Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Anti-Bacterial Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Console Copper Coupler Crossover DAC Digital Signage Displayport DisplayPort 1.2 DisplayPort 1.4 Docking Station DVI Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI HDMI 2.0 HDMI 2.1 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) KVM Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 QSFPDD Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless 9/125

Need Help Finding a SAS Cable?

Tripp Lite has a broad range of power and data connectivity products for internal computer components and storage peripherals. If you're looking for a SAS cable or adapter that meets your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.