Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$15.83 Avg. Price
NEMA 5-15P to C13 power cable ensures a secure connection for all your equipment. Locking C13 connector prevents accidental disconnection.
  • Recommended for connecting power to computers, servers and other peripherals
  • Adds 1-ft. (0.31 m) to your existing power connection to provide more flexibility in placing devices
  • NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime

Features

NEMA 5-15P to C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This NEMA 5-15P to C13 power cable is designed for applications that do not require a heavy-duty cable. This UL-listed 5-15P to C13 power cord can be used to power a computer, printer or monitor or attach a server or drive to a UPS system or PDU.
Locking C13 Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The P006-L01's locking C13 connector protects your critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.
Lifetime Limited Warranty
The P006-L01 is backed by a lifetime limited warranty, ensuring reliability and performance.

Package Includes

  • P006-L01 NEMA 5-15P to C13 Computer Power Cord, Locking C13 Connector - 10A, 125V, 18 AWG, 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218254
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13 - LOCKING
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)10.00 x 7.09 x 0.50
Shipping Weight (lbs.)0.16
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range0% to 65% RH
Storage Humidity Range0% to 65% RH
FEATURES & SPECIFICATIONS
Locking PlugYes
Locking Power CordYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.