Part Number: PDU1415
This Model has been retired and replaced by PDU1215. An Owner's Manual and other information for the PDU1415 is available on the model support page
Overview
The PDU1415 1.8kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1415 features a single breakered load bank with 14 NEMA 5-15R outlets. The NEMA 5-15P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 15A circuit breaker protects connected equipment from dangerous overloads. The 24-inch all-metal housing supports toolless 0U vertical mounting in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter with user-supplied hardware.
Features
- Ideal no-frills rack PDU (rPDU) for networking, telecom, security, audio/video and sound reinforcement applications
- 14 NEMA 5-15R outlets in one breakered load bank
- 15A circuit breaker protects outlets against overloads
- NEMA 5-15P input plug with 15-ft. (4.57 m) cord
- 24 in. all-metal housing
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter with user-supplied hardware
Specifications
OVERVIEW
| UPC Code | 037332122247 |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 120 |
| Recommended Electrical Service | Single-phase 15A 120V service |
| Maximum Input Amps | 15 |
| Input Connection Type | NEMA 5-15P |
| PDU Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 15 |
OUTPUT
| Output Capacity Details | 1.8kW (120V) total capacity; 12A max per 5-15R outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (14) 5-15R |
| Output Nominal Voltage | 120V |
| Overload Protection | 15A Breaker |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No power switch |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 0U |
| Form Factors Supported | 0U vertical rackmount, wall-mount |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 2.40 x 5.60 x 28.30 |
| Shipping Weight (lbs.) | 5.30 |
| Unit Dimensions (hwd / in.) | 1.750 x 25.750 x 2.250 |
| Unit Weight (lbs.) | 4.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images