Part Number: P006-L03
- Recommended for connecting power to computers, servers and other peripherals
- Adds 3-ft. (0.91 m) to your existing power connection to provide more flexibility in placing devices
- NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
- Locking C13 connector maintains secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Features
Specifications
OVERVIEW
| UPC Code | 037332218261 |
| Product Type | Computer Power Cord |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | IEC-320-C13 - LOCKING |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.09 x 0.50 |
| Shipping Weight (lbs.) | 0.27 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 0% to 65% RH |
| Storage Humidity Range | 0% to 65% RH |
FEATURES & SPECIFICATIONS
| Locking Plug | Yes |
| Locking Power Cord | Yes |
| Locking | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images