Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adapter patch cable converts legacy 12-fiber MTP/MPO Method C cables to Method B Polarity for compatibility with Parallel Optics fiber mapping in Base-8 40GBASE-SR4 and 100GBASE-SR4 applications.

  • Supports speeds up to 40 GbE/100 GbE
  • Push/pull tab connector installs/removes with one hand
  • 12-fiber MTP/MPO connectors
  • 100% tested for low insertion loss and back reflection
  • 50/125 duplex glass fiber construction

Features

OM4-Rated for 40 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecommunication rooms and data centers
  • Converts legacy 12-fiber Method C Polarity cables to Method B Polarity for use in Base-8 applications
  • Supports speeds up to 40 GbE/100 GbE
  • Backward compatible with existing 50/125 fiber
  • Magenta-colored for identification as an OM4 cable

MTP/MPO Connectors with Push/Pull Tab
  • 12-fiber male/female connectors
  • Push/pull tab connector easy to install and remove with one hand
  • 100% tested for low insertion loss and back reflection

Error-Free Signal Transfer
  • 50/125 duplex glass fiber construction
  • Meets current IEEE 802.3ae and TIA standards
  • Plenum-rated OFNP jacket perfect for ceilings, walls and ducts
  • Jacket features serial number for quality control and traceability

Package Includes

  • N846-08N-C2B MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter (M/F), Magenta, 8 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203489
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 112F MPO (MALE)
Side B - Connector 112F MPO (FEMALE)
Endface PolishPC
PolarityCombination
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorMagenta; Black; Gray
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)0.7
Cable Length (in.)8
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.20
Fiber Cable Length0.2M (0.7 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Infrastructure

  Model Number Description
40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) N482-12M12-X2 N482-12M12-X2 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )
40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC N482-2M12-LC12 N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity N482-3M8-LC12 N482-3M8-LC12 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity
40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) N484-12M12 N484-12M12 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex N484-2M12-LC12 N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity N484-3M8-LC12 N484-3M8-LC12 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.